
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TPC-585-66-LF - Ball Valve – Lead-Free, Full Port, Thread x Press Ends, 250 PSI, Stainless Steel Trim
Ball Valves
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Valve Size |
Description |
Valve Operator |
---|---|---|---|---|
NF85HL6 | UPC Code N/A 039923367655 | Valve Size N/A 1/2 | Description N/A TPC585-66-LF-LL 1/2 PR X THD SS TM LK LV | Valve Operator N/A CS Locking Lever Handle |
NF85HL8 | UPC Code N/A 039923367662 | Valve Size N/A 3/4 | Description N/A TPC585-66-LF-LL 3/4 PR X THD SS TM LK LV | Valve Operator N/A CS Locking Lever Handle |
NF85HLA | UPC Code N/A 039923367679 | Valve Size N/A 1 | Description N/A TPC585-66-LF-LL 1 PRS X THD SS TM LK LVR | Valve Operator N/A CS Locking Lever Handle |
NF85HLB | UPC Code N/A 039923367686 | Valve Size N/A 1 1/4 | Description N/A TPC585-66-LF-LL 1 1/4 PRS X THD SS LK LV | Valve Operator N/A CS Locking Lever Handle |
NF85HLC | UPC Code N/A 039923367693 | Valve Size N/A 1 1/2 | Description N/A TPC585-66-LF-LL 1 1/2 PRS X THD SS LK LV | Valve Operator N/A CS Locking Lever Handle |
NF85HLD | UPC Code N/A 039923367709 | Valve Size N/A 2 | Description N/A TPC585-66-LF-LL 2 PRS X THD SS TM LK LVR | Valve Operator N/A CS Locking Lever Handle |
NF85HN6 | UPC Code N/A 039923367778 | Valve Size N/A 1/2 | Description N/A TPC585-66-LF-NS 1/2 PRS X THD SS TM NIBS | Valve Operator N/A NIB-SEAL® Handle |
NF85HN8 | UPC Code N/A 039923367785 | Valve Size N/A 3/4 | Description N/A TPC585-66-LF-NS 3/4 PRS X THD SS TM NIBS | Valve Operator N/A NIB-SEAL® Handle |
NF85HNA | UPC Code N/A 039923367792 | Valve Size N/A 1 | Description N/A TPC585-66-LF-NS 1 PRS X THD SS TM NIBSL | Valve Operator N/A NIB-SEAL® Handle |
NF85HNB | UPC Code N/A 039923367815 | Valve Size N/A 1 1/4 | Description N/A TPC585-66-LF-NS 1 1/4 PRS X THD SS NIBSL | Valve Operator N/A NIB-SEAL® Handle |
NF85HNC | UPC Code N/A 039923367846 | Valve Size N/A 1 1/2 | Description N/A TPC585-66-LF-NS 1 1/2 PRS X THD SS NIBSL | Valve Operator N/A NIB-SEAL® Handle |
NF85HND | UPC Code N/A 039923367853 | Valve Size N/A 2 | Description N/A TPC585-66-LF-NS 2 PRS X THD SS TM NIBSL | Valve Operator N/A NIB-SEAL® Handle |
NF85HX6 | UPC Code N/A 039923367532 | Valve Size N/A 1/2 | Description N/A TPC585-66-LF 1/2 PRESS X THD BV SS TRIM | Valve Operator N/A CS Locking Lever Handle |
NF85HX8 | UPC Code N/A 039923367549 | Valve Size N/A 3/4 | Description N/A TPC585-66-LF 3/4 PRESS X THD BV SS TRIM | Valve Operator N/A CS Locking Lever Handle |
NF85HXA | UPC Code N/A 039923367556 | Valve Size N/A 1 | Description N/A TPC585-66-LF 1 PRESS X THD BV SS TRIM | Valve Operator N/A CS Locking Lever Handle |
NF85HXB | UPC Code N/A 039923367563 | Valve Size N/A 1 1/4 | Description N/A TPC585-66-LF 1 1/4 PRESS X THD BV SS TRM | Valve Operator N/A CS Locking Lever Handle |
NF85HXC | UPC Code N/A 039923367570 | Valve Size N/A 1 1/2 | Description N/A TPC585-66-LF 1 1/2 PRESS X THD BV SS TRM | Valve Operator N/A CS Locking Lever Handle |
NF85HXD | UPC Code N/A 039923367587 | Valve Size N/A 2 | Description N/A TPC585-66-LF 2 PRESS X THD BV SS TRIM | Valve Operator N/A CS Locking Lever Handle |