
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PF222-A - Strainer - Bronze, Perforated Screen, Tapped Cap with Plug, Class 125
Y-Strainers
Y-strainers are installed upstream to protect valves, regulators, and meters, etc., from rust, pipe scale and dirt. The strainer is a "Y" type with a branch angled off the flow path. It features a tapped cap with blow-off plug for screen maintenance. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Type |
Size |
Description |
Weight |
---|---|---|---|---|---|
NF2RA06 | UPC Code N/A 039923292377 | Type N/A Strainer | Size N/A 1/2 | Description N/A PF222A 1/2 PERF SS STNR FEM PRESS PLUG | Weight N/A 0.66 lb |
NF2RA08 | UPC Code N/A 039923292384 | Type N/A Strainer | Size N/A 3/4 | Description N/A PF222A 3/4 PERF SS STNR FEM PRESS PLUG | Weight N/A 1.21 lb |
NF2RA0A | UPC Code N/A 039923292391 | Type N/A Strainer | Size N/A 1 | Description N/A PF222A 1 PERF SS STNR FEM PRESS PLUG | Weight N/A 1.88 lb |
NF2RA0B | UPC Code N/A 039923292407 | Type N/A Strainer | Size N/A 1 1/4 | Description N/A PF222A 11/4 PERF SS STNR FEM PRESS PLUG | Weight N/A 3.1 lb |
NF2RA0C | UPC Code N/A 039923292414 | Type N/A Strainer | Size N/A 1 1/2 | Description N/A PF222A 11/2 PERF SS STNR FEM PRESS PLUG | Weight N/A 4.635 lb |
NF2RA0D | UPC Code N/A 039923292421 | Type N/A Strainer | Size N/A 2 | Description N/A PF222A 2 PERF SS STNR FEM PRESS PLUG | Weight N/A 7.484 lb |