
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
Class 125 Bronze Strainer with Female Press Ends, Perforated Screen, and Tapped Cap with Plug
Unit of Measure
UPC Code |
N/A 039923292377 |
Type |
N/A Strainer |
Connection Type |
N/A Female Press x Female Press |
Size |
N/A 1/2 |
Material |
N/A Bronze |
Description |
N/A PF222A 1/2 PERF SS STNR FEM PRESS PLUG |
Turns/Operation |
N/A Non-Manual |
*Brand Name |
N/A NIBCO® Press System® |
Type of Strainer Basket |
N/A Perforated Screen |
Type of Strainer Cap |
N/A Tapped Cap with Plug |
Weight |
N/A 0.66 lb |