
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
N200238 - Butterfly Valve - Cast Iron, Lug Style, Nylon Bonded Ductile Iron Disc
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with Nylon bonded ductile iron disc is recommended for most water applications, has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineeringmore and installation information. Choose NIBCO® cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty. less
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
---|---|---|---|---|---|
NLJ381D | UPC Code N/A 039923410870 | Connection Type N/A L - Lug | Valve Size N/A 2 | Valve Operator N/A Handle with Throttling Plate | Description N/A N200238LH 2 LUG/EPD/NYL COAT DI DISC LH |
NLJ381E | UPC Code N/A 039923410917 | Connection Type N/A L - Lug | Valve Size N/A 2 1/2 | Valve Operator N/A Handle with Throttling Plate | Description N/A N200238LH 21/2 LG/EPD/NYL COT DI DIS LH |
NLJ381F | UPC Code N/A 039923410955 | Connection Type N/A L - Lug | Valve Size N/A 3 | Valve Operator N/A Handle with Throttling Plate | Description N/A N200238LH 3 LUG/EPD/NYL COAT DI DISC LH |
NLJ381H | UPC Code N/A 039923410993 | Connection Type N/A L - Lug | Valve Size N/A 4 | Valve Operator N/A Handle with Throttling Plate | Description N/A N200238LH 4 LUG/EPD/NYL COAT DI DISC LH |
NLJ381J | UPC Code N/A 039923411037 | Connection Type N/A L - Lug | Valve Size N/A 5 | Valve Operator N/A Handle with Throttling Plate | Description N/A N200238LH 5 LUG/EPD/NYL COAT DI DISC LH |
NLJ381K | UPC Code N/A 039923411075 | Connection Type N/A L - Lug | Valve Size N/A 6 | Valve Operator N/A Handle with Throttling Plate | Description N/A N200238LH 6 LUG/EPD/NYL COAT DI DISC LH |
NLJ381L | UPC Code N/A 039923411112 | Connection Type N/A L - Lug | Valve Size N/A 8 | Valve Operator N/A Handle with Throttling Plate | Description N/A N200238LH 8 LUG/EPD/NYL COAT DI DISC LH |
NLJ380D | UPC Code N/A 039923410863 | Connection Type N/A L - Lug | Valve Size N/A 2 | Valve Operator N/A Gear | Description N/A N200238GO 2 LUG/EPD/NYL COAT DI DISC GOP |
NLJ380E | UPC Code N/A 039923410900 | Connection Type N/A L - Lug | Valve Size N/A 2 1/2 | Valve Operator N/A Gear | Description N/A N200238GO 21/2 LG/EPD/NYL COT DI DIS GOP |
NLJ380F | UPC Code N/A 039923410948 | Connection Type N/A L - Lug | Valve Size N/A 3 | Valve Operator N/A Gear | Description N/A N200238GO 3 LUG/EPD/NYL COAT DI DISC GOP |
NLJ380H | UPC Code N/A 039923410986 | Connection Type N/A L - Lug | Valve Size N/A 4 | Valve Operator N/A Gear | Description N/A N200238GO 4 LUG/EPD/NYL COAT DI DISC GOP |
NLJ380J | UPC Code N/A 039923411020 | Connection Type N/A L - Lug | Valve Size N/A 5 | Valve Operator N/A Gear | Description N/A N200238GO 5 LUG/EPD/NYL COAT DI DISC GOP |
NLJ380K | UPC Code N/A 039923411068 | Connection Type N/A L - Lug | Valve Size N/A 6 | Valve Operator N/A Gear | Description N/A N200238GO 6 LUG/EPD/NYL COAT DI DISC GOP |
NLJ380L | UPC Code N/A 039923411105 | Connection Type N/A L - Lug | Valve Size N/A 8 | Valve Operator N/A Gear | Description N/A N200238GO 8 LUG/EPD/NYL COAT DI DISC GOP |
NLJ380M | UPC Code N/A 039923411143 | Connection Type N/A L - Lug | Valve Size N/A 10 | Valve Operator N/A Gear | Description N/A N200238GO 10 LUG/EPD/NYL COT DI DISC GOP |
NLJ380N | UPC Code N/A 039923411167 | Connection Type N/A L - Lug | Valve Size N/A 12 | Valve Operator N/A Gear | Description N/A N200238GO 12 LUG/EPD/NYL COT DI DISC GOP |