hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with Nylon bonded ductile iron disc is recommended for most water applications, has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure

UPC Code

N/A 039923411075

Connection Type

N/A L - Lug

Valve Size

N/A 6

Valve Operator

N/A Handle with Throttling Plate

Description

N/A N200238LH 6 LUG/EPD/NYL COAT DI DISC LH

Weight

N/A 19.600 lb