CAD/BIM eCatalog
Batch CAD Cart (0)
▾
G-920-W-LF - Check Valve - Lead-Free*, Cast Iron, Silent, Grooved
Check Valves
The check valve includes renewable bronze discs. Grooved silent check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLN52XD G-920-W-LF - Check Valve - Lead-Free*, Cast Iron, Silent, Grooved |
NLN52XE G-920-W-LF - Check Valve - Lead-Free*, Cast Iron, Silent, Grooved |
NLN52XF G-920-W-LF - Check Valve - Lead-Free*, Cast Iron, Silent, Grooved |
NLN52XH G-920-W-LF - Check Valve - Lead-Free*, Cast Iron, Silent, Grooved |
NLN52XJ G-920-W-LF - Check Valve - Lead-Free*, Cast Iron, Silent, Grooved |
|||||
| UPC Code | N/A 039923327413 | N/A 039923327437 | N/A 039923327444 | N/A 039923327451 | N/A 039923327475 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Connection Type | N/A G - Grooved | |||||||||
| Material | N/A Cast Iron | |||||||||
| Cv Coefficient | N/A | |||||||||
| Description | N/A G920W-LF 2 TWIN DISC GROOVED CK | N/A G920W-LF 2 1/2 TWIN DISC GROOVED CK | N/A G920W-LF 3 TWIN DISC GROOVED CK | N/A G920W-LF 4 TWIN DISCGROOVED CK | N/A G920W-LF 5 TWIN DISC GROOVED CK | |||||
| eClass Classification | N/A Inline Lead-Free* Iron Check Valves | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 5.000 lb | N/A 5.000 lb | N/A 9.000 lb | N/A 13.000 lb | N/A 19.000 lb | |||||
|
|
||||||||||
