hero-banner
Batch CAD Cart (0)
  • Cart is empty
The check valve includes renewable bronze discs. Grooved silent check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limitedmore
Unit of Measure

UPC Code

039923327475

Type

Check Valve

Valve Size

5

Connection Type

G - Grooved

Material

Cast Iron

Cv Coefficient

573

Description

G920W-LF 5 TWIN DISC GROOVED CK

eClass Classification

Inline Lead-Free* Iron Check Valves

Turns/Operation

Quarter-Turn

Weight

19.000 lb