hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The check valve includes renewable bronze discs. Grooved silent check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923327451

Type

N/A Check Valve

Valve Size

N/A 4

Connection Type

N/A G - Grooved

Material

N/A Cast Iron

Cv Coefficient

N/A 358

Description

N/A G920W-LF 4 TWIN DISCGROOVED CK

eClass Classification

N/A Inline Lead-Free* Iron Check Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 13.000 lb