CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut
Gate Valves
The NIBCO® resilient wedge ductile iron gate valve features flanged, flat face end connections for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves may be operated with a hand-wheel or square operating nut and wrench (wrench not included). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
---|---|---|---|---|---|
NSBC07XD | UPC Code N/A 039923383938 | Valve Size N/A 2 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS-SON 2 LF GT W/SQ OPR NT 300 | Valve Operator N/A Square Operating Nut |
NSBC07XE | UPC Code N/A 039923383945 | Valve Size N/A 2 1/2 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS-SON 2 1/2 LF GT W/SQOP NT 300 | Valve Operator N/A Square Operating Nut |
NSBC07XF | UPC Code N/A 039923383952 | Valve Size N/A 3 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS-SON 3 LF GATE W/SQ OPR NT 300 | Valve Operator N/A Square Operating Nut |
NSAC07H | UPC Code N/A 039923366498 | Valve Size N/A 4 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS-SON 4 W/SQ OPR NT & SS STM300 | Valve Operator N/A Square Operating Nut |
NSAC07K | UPC Code N/A 039923366504 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS-SON 6 W/SQ OP NT & SS STM300 | Valve Operator N/A Square Operating Nut |
NSAC07L | UPC Code N/A 039923366511 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS-SON 8 W/SQ OPR NT & SS STM300 | Valve Operator N/A Square Operating Nut |
NSAC07M | UPC Code N/A 039923366528 | Valve Size N/A 10 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS-SON 10 W/SQ OPR NT & SS STM300 | Valve Operator N/A Square Operating Nut |
NSAC07N | UPC Code N/A 039923366535 | Valve Size N/A 12 | Connection Type N/A F -- Flanged | Description N/A F-619-RWSSON 12 W/SQ OPR NT & SS STM300 | Valve Operator N/A Square Operating Nut |
NSAC07T | UPC Code N/A 039923366542 | Valve Size N/A 14 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS-SON 14 SQ OPER NUT & SSSTM250 | Valve Operator N/A Square Operating Nut |
NSAC07U | UPC Code N/A 039923366559 | Valve Size N/A 16 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS-SON 16 SQ OPER NUT & SSSTM250 | Valve Operator N/A Square Operating Nut |