CAD/BIM eCatalog
Batch CAD Cart (0)
▾
GBVA - Gas Ball Valve - Flare x FPT, Lever Handle
Ball Valves
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features flare x female end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limitedmore warranty. less
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
---|---|---|---|---|---|
N012616 | UPC Code N/A 039923279316 | Valve Size N/A 1/2 x 1/2 | Connection Type N/A Flare x FPT | Description N/A GBVA 1/2 FL X 1/2 FPT GAS BV W/LEVER HDL | Valve Operator N/A Aluminum Lever Handle |
N012615 | UPC Code N/A 039923279309 | Valve Size N/A 3/8 x 1/2 | Connection Type N/A Flare x FPT | Description N/A GBVA 3/8 FL X 1/2 FPT GAS BV W/LEVER HDL | Valve Operator N/A Aluminum Lever Handle |