hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2 

Material Number

Nominal Pipe Size

Connection Type

Material

Description

910445XLC N/A 2 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC 2 1/2 PRS TEE
910620XLC N/A 2 1/2 x 3/4 x 2 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 3/4 x 21/2 PRS TEE
910590XLC N/A 2 1/2 x 1 x 2 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC PC611 21/2 x 1 x 21/2 PRS TEE
910540XLC N/A 2 1/2 x 1 1/4 x 2 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 11/4 x 21/2 PRS TEE
910530XLC N/A 2 1/2 x 1 1/2 x 2 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 11/2 x 21/2 PRS TEE
910520XLC N/A 2 1/2 x 2 x 3/4 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 2 x 3/4 PRS TEE
910515XLC N/A 2 1/2 x 2 x 1 N/A Press N/A Wrot Copper N/A PC611-XLC PC611 21/2 x 2 x 1 PRS TEE
910505XLC N/A 2 1/2 x 2 x 1 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC PC611 21/2 x 2 x 11/2 PRS TEE
910500XLC N/A 2 1/2 x 2 x 2 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 2 x 2 PRS TEE
910495XLC N/A 2 1/2 x 2 x 2 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC PC611 21/2 x 2 x 21/2 PRS TEE
910490XLC N/A 2 1/2 x 2 1/2 x 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 21/2 x 1/2 PRS TEE
910485XLC N/A 2 1/2 x 2 1/2 x 3/4 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 21/2 x 3/4 PRS TEE
910480XLC N/A 2 1/2 x 2 1/2 x 1 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 21/2 x 1 PRS TEE
910475XLC N/A 2 1/2 x 2 1/2 x 1 1/4 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 21/2 x 11/4 PRS TEE
910470XLC N/A 2 1/2 x 2 1/2 x 1 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 21/2 x 11/2 PRS TEE
910465XLC N/A 2 1/2 x 2 1/2 x 2 N/A Press N/A Wrot Copper N/A PC611-XLC 21/2 x 21/2 x 2 PRS TEE
910660XLC N/A 3 N/A Press N/A Wrot Copper N/A PC611-XLC 3 PRS TEE
910790XLC N/A 3 x 1 1/4 x 3 N/A Press N/A Wrot Copper N/A PC611-XLC PC611 3 x 11/4 x 3 PRS TEE
910780XLC N/A 3 x 1 1/2 x 3 N/A Press N/A Wrot Copper N/A PC611-XLC PC611 3 x 11/2 x 3 PRS TEE
910755XLC N/A 3 x 2 x 2 N/A Press N/A Wrot Copper N/A PC611-XLC 3 x 2 x 2 PRS TEE
910750XLC N/A 3 x 2 x 2 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC PC611 3 x 2 x 21/2 PRS TEE
910745XLC N/A 3 x 2 x 3 N/A Press N/A Wrot Copper N/A PC611-XLC 3 x 2 x 3 PRS TEE
910720XLC N/A 3 x 2 1/2 x 2 N/A Press N/A Wrot Copper N/A PC611-XLC 3 x 21/2 x 2 PRS TEE
910715XLC N/A 3 x 2 1/2 x 2 1/2 N/A Press N/A Wrot Copper N/A PC611-XLC PC611 3 x 21/2 x 21/2 PRS TEE
910710XLC N/A 3 x 2 1/2 x 3 N/A Press N/A Wrot Copper N/A PC611-XLC PC611 3 x 21/2 x 3 PRS TEE
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2