 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    6216-4 - Thread Plug MPT - Chem-Pure® Natural Polypropylene Schedule 80
    Polypropylene Fittings
        
    
    
            
                
                    
                        
                
            
                
    
            The Chemtrol thread plug features a male NPT thread connection and is used to close off a portion of a line. Chemtrol fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
        
| Material Number | UPC Code | Size (Dimensions) | Connection Type | Description | 
|---|---|---|---|---|
| CN03550 | UPC Code N/A 039923058935 | Size (Dimensions) N/A 1/2 | Connection Type N/A M (NPT) | Description N/A 6216-4 1/2 N.PP THD PLUG HEX | 
| CN03600 | UPC Code N/A 039923058942 | Size (Dimensions) N/A 3/4 | Connection Type N/A M (NPT) | Description N/A 6216-4 3/4 N.PP THD PLUG HEX | 
| CN03650 | UPC Code N/A 039923058959 | Size (Dimensions) N/A 1 | Connection Type N/A M (NPT) | Description N/A 6216-4 1 N.PP THD PLUG HEX | 
| CN03700 | UPC Code N/A 039923058966 | Size (Dimensions) N/A 1 1/4 | Connection Type N/A M (NPT) | Description N/A 6216-4 11/4 N.PP THD PLUG RND | 
| CN03750 | UPC Code N/A 039923058973 | Size (Dimensions) N/A 1 1/2 | Connection Type N/A M (NPT) | Description N/A 6216-4 11/2 N.PP THD PLUG RND | 
| CN03800 | UPC Code N/A 039923058980 | Size (Dimensions) N/A 2 | Connection Type N/A M (NPT) | Description N/A 6216-4 2 N.PP THD PLUG RND | 
| CN03850 | UPC Code N/A 039923058997 | Size (Dimensions) N/A 3 | Connection Type N/A M (NPT) | Description N/A 6216-4 3 N.PP THD PLUG HEX | 
| CN03900 | UPC Code N/A 039923059000 | Size (Dimensions) N/A 4 | Connection Type N/A M (NPT) | Description N/A 6216-4 4 N.PP THD PLUG HEX | 


