CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze gate valve features a screw-in bonnet for service where infrequent maintenance is required. The solid wedge, integral seats and bi-directional service make the gate valve a good choice for irrigation services. The female threaded ends allow for ease of installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most versatile and economical valve option in irrigation applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
|---|---|---|---|---|---|
| NL0JE04 | N/A 039923615817 | N/A 1/4 | N/A T -- Female NPT Thread (FIPT) | N/A T113K 1/4 GATE W/CROSS HW | N/A Cross Handwheel |
| NL0JE05 | N/A 039923615824 | N/A 3/8 | N/A T -- Female NPT Thread (FIPT) | N/A T113K 3/8 GATE W/CROSS HW | N/A Cross Handwheel |
| NL0JE06 | N/A 039923615831 | N/A 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T113K 1/2 GATE W/CROSS HW | N/A Cross Handwheel |
| NL0JE08 | N/A 039923615848 | N/A 3/4 | N/A T -- Female NPT Thread (FIPT) | N/A T113K 3/4 GATE W/CROSS HW | N/A Cross Handwheel |
| NL0JE0A | N/A 039923615855 | N/A 1 | N/A T -- Female NPT Thread (FIPT) | N/A T113K 1 GATE W/CROSS HW | N/A Cross Handwheel |
| NL0JE0B | N/A 039923615862 | N/A 1 1/4 | N/A T -- Female NPT Thread (FIPT) | N/A T113K 1 1/4 GATE W/CROSS HW | N/A Cross Handwheel |
| NL0JE0C | N/A 039923615879 | N/A 1 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T113K 1 1/2 GATE W/CROSS HW | N/A Cross Handwheel |
| NL0JE0D | N/A 039923615886 | N/A 2 | N/A T -- Female NPT Thread (FIPT) | N/A T113K 2 GATE W/CROSS HW | N/A Cross Handwheel |
| NL0JE0E | N/A 039923615893 | N/A 2 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T113K 2 1/2 GATE W/CROSS HW | N/A Cross Handwheel |
| NL0JE0F | N/A 039923615909 | N/A 3 | N/A T -- Female NPT Thread (FIPT) | N/A T113K 3 GATE W/CROSS HW | N/A Cross Handwheel |