![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5106 - Socket 45° Elbow S x S - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC elbow features female socket connections to change the direction of piping 45 degrees. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Size (Dimensions) |
Connection Type |
Description |
---|---|---|---|---|
CB03800 | UPC Code N/A 039923181909 | Size (Dimensions) N/A 1/4 | Connection Type N/A S x S | Description N/A 5106 1/4 SOC 45 ELL CPVC |
CB03850 | UPC Code N/A 039923181947 | Size (Dimensions) N/A 1/2 | Connection Type N/A S x S | Description N/A 5106 1/2 SOC 45 ELL CPVC |
CB03900 | UPC Code N/A 039923181961 | Size (Dimensions) N/A 3/4 | Connection Type N/A S x S | Description N/A 5106 3/4 SOC 45 ELL CPVC |
CB03950 | UPC Code N/A 039923181985 | Size (Dimensions) N/A 1 | Connection Type N/A S x S | Description N/A 5106 1 SOC 45 ELL CPVC |
CB04000 | UPC Code N/A 039923182005 | Size (Dimensions) N/A 1 1/4 | Connection Type N/A S x S | Description N/A 5106 1-1/4 SOC 45 ELL CPVC |
CB04050 | UPC Code N/A 039923182029 | Size (Dimensions) N/A 1 1/2 | Connection Type N/A S x S | Description N/A 5106 1-1/2 SOC 45 ELL CPVC |
CB04100 | UPC Code N/A 039923182043 | Size (Dimensions) N/A 2 | Connection Type N/A S x S | Description N/A 5106 2 SOC 45 ELL CPVC |
CB04150 | UPC Code N/A 039923182067 | Size (Dimensions) N/A 2 1/2 | Connection Type N/A S x S | Description N/A 5106 2-1/2 SOC 45 ELL CPVC |
CB04200 | UPC Code N/A 039923182081 | Size (Dimensions) N/A 3 | Connection Type N/A S x S | Description N/A 5106 3 SOC 45 ELL CPVC |
CB04250 | UPC Code N/A 039923182104 | Size (Dimensions) N/A 4 | Connection Type N/A S x S | Description N/A 5106 4 SOC 45 ELL CPVC |
CB04300 | UPC Code N/A 039923182142 | Size (Dimensions) N/A 6 | Connection Type N/A S x S | Description N/A 5106 6 SOC 45 ELL CPVC |
CB04350 | UPC Code N/A 039923182166 | Size (Dimensions) N/A 8 | Connection Type N/A S x S | Description N/A 5106 8 SOC 45 ELL CPVC |
CB04360 | UPC Code N/A 039923182180 | Size (Dimensions) N/A 10 | Connection Type N/A S x S | Description N/A 5106 10" SOC LG DIAM 45 ELL CPVC |
CB04370 | UPC Code N/A 039923182203 | Size (Dimensions) N/A 12 | Connection Type N/A S x S | Description N/A 5106 12" SOC LG DIAM 45 ELL CPVC |