CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with stainless steel disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLG792T | N/A 039923458247 | N/A 14 | N/A Bare Stem / Bare Shaft | N/A LD21220 14 200PSI/BUNA/316 SS BS | N/A Quarter-Turn |
| NLG792U | N/A 039923458254 | N/A 16 | N/A Bare Stem / Bare Shaft | N/A LD21220 16 200PSI/BUNA/316 SS BS | N/A Quarter-Turn |
| NLG792V | N/A 039923458261 | N/A 18 | N/A Bare Stem / Bare Shaft | N/A LD21220 18 200PSI/BUNA/316 SS BS | N/A Quarter-Turn |
| NLG792W | N/A 039923458278 | N/A 20 | N/A Bare Stem / Bare Shaft | N/A LD21220 20 200PSI/BUNA/316 SS BS | N/A Quarter-Turn |
| NLG792X | N/A 039923458285 | N/A 24 | N/A Bare Stem / Bare Shaft | N/A LD21220 24 200PSI/BUNA/316 SS BS | N/A Quarter-Turn |
| NLG792Y | N/A 039923161833 | N/A 30 | N/A Bare Stem / Bare Shaft | N/A LD21220 30 200PSI/BUNA/316 SS BS | N/A Quarter-Turn |
| NLG792Z | N/A 039923161857 | N/A 36 | N/A Bare Stem / Bare Shaft | N/A LD21220 36 200PSI/BUNA/316 SS BS | N/A Quarter-Turn |
| NLG842T | N/A 039923458292 | N/A 14 | N/A Gear Operator | N/A LD21225 14 200PSI/BUNA/316 SS W/GO | N/A Quarter-Turn |
| NLG842U | N/A 039923458308 | N/A 16 | N/A Gear Operator | N/A LD21225 16 200PSI/BUNA/316 SS W/GO | N/A Quarter-Turn |
| NLG842V | N/A 039923458315 | N/A 18 | N/A Gear Operator | N/A LD21225 18 200PSI/BUNA/316 SS W/GO | N/A Quarter-Turn |
| NLG842W | N/A 039923458322 | N/A 20 | N/A Gear Operator | N/A LD21225 20 200PSI/BUNA/316 SS W/GO | N/A Quarter-Turn |
| NLG842X | N/A 039923458339 | N/A 24 | N/A Gear Operator | N/A LD21225 24 200PSI/BUNA/316 SS W/GO | N/A Quarter-Turn |
| NLG842Y | N/A 039923161864 | N/A 30 | N/A Gear Operator | N/A LD21225 30 200PSI/BUNA/316 SS W/GO | N/A Quarter-Turn |
| NLG842Z | N/A 039923161871 | N/A 36 | N/A Gear Operator | N/A LD21225 36 200PSI/BUNA/316 SS W/GO | N/A Quarter-Turn |