Print Back
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure

Specifications

Type

Tee

Nominal Pipe Size

4 x 4 x 2 1/2

Connection Type

Press

Seal Material

EPDM

Pressure [Max]

300 psi

Material

Wrot Copper

Operating Temperature [Max]

250 ºF

Description

PC611-XLC 4 x 4 x 2 1/2 PRS TEE

Brand

Webstone

eClass Classification

Press XLC Tees

Product Group

PC611-XLC

Weight

2.59 kg