Print Back
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure

Specifications

Type

N/A Tee

Nominal Pipe Size

N/A 3 x 2 x 2 1/2

Connection Type

N/A Press

Seal Material

N/A EPDM

Pressure [Max]

N/A 300 psi

Material

N/A Wrot Copper

Operating Temperature [Max]

N/A 250 ºF

Description

N/A PC611-XLC PC611 3 x 2 x 21/2 PRS TEE

Brand

N/A Webstone

eClass Classification

N/A Press XLC Tees

Product Group

N/A PC611-XLC

Weight

N/A 1.4 kg