Print Back
The Chemtrol thread plug features a male NPT thread connection and is used to close off a portion of a line. Chemtrol fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plasticmore
Unit of Measure

Specifications

UPC Code

039923059000

Type

Plug

Size (Dimensions)

4

Connection Type

M (NPT)

Material

PP

Color

Natural

Pipe Schedule

80

Description

6216-4 4 N.PP THD PLUG HEX

eClass Classification

Natural PP Plugs

Weight

0.655 lb