hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with stainless steel disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valvesmore
Unit of Measure

UPC Code

039923255495

Connection Type

L - Lug

Valve Size

16

Material

Metal - NIBCO - Iron - Ductile

Valve Operator

Bare Stem / Bare Shaft

Description

LD21220 16 200PSI/BUNA/316 SS BS

Turns/Operation

Quarter-Turn

Weight

211 lb