hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in FKM fluoroelastomer seat liner with stainless steel disc is recommended for chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923730114

Connection Type

N/A W -- Wafer

Valve Size

N/A 8

Valve Operator

N/A Gear Operator

Description

N/A WD32225 8 WAFER BFV GEAR OP DUCT IRON

Turns/Operation

N/A Quarter-Turn

Weight

N/A 41.71 lb