hero-banner
Batch CAD Cart (0)
  • Cart is empty
The two-piece valve is recommended for many applications, including HVAC, hot and cold potable water, and non-potable process water. The ball valve body is manufactured from dezincification resistant bronze, with a bronze blowout-proof stem. With the full port design and brass ball, the ball valve allows maximum flow and minimum pressure drop or turbulence with unobstructed bi-directional flow. The lever handle provides convenient quarter-turn operation and bubble-tight shutoff. The NIBCO®more
Unit of Measure

UPC Code

039923233332

Material Type

ZERT

All Type of Item

Valve

Valve Ball/Stem Material

BRZ - Bronze

Valve Ball Body Type

Two-Piece

Description

PS58570 2 BV W/2" COPPER STUB ENDS

Turns/Operation

Quarter-Turn

Valve Ball Port Style

Full Port

Valve Trim Package

Bronze Trim

*Brand Name

NIBCO® Press System®

Type

Ball Valve

Connection Type

Male Press Stub ends

Stem Material

BRZ - Bronze

Weight

8.175 lb

Ball Material

BRZ - Bronze

Size

2

Material

Bronze