CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC600-R-XLC - Reducer Coupling - Prs x Prs - Wrot Copper
Press Fittings
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure
Items |
900285XLC PC600-R-XLC - Reducer Coupling - Prs x Prs - Wrot Copper |
900280XLC PC600-R-XLC - Reducer Coupling - Prs x Prs - Wrot Copper |
900275XLC PC600-R-XLC - Reducer Coupling - Prs x Prs - Wrot Copper |
900270XLC PC600-R-XLC - Reducer Coupling - Prs x Prs - Wrot Copper |
900320XLC PC600-R-XLC - Reducer Coupling - Prs x Prs - Wrot Copper |
|||||
Type | N/A Coupling | |||||||||
Nominal Pipe Size | N/A 2 1/2 x 1 | N/A 2 1/2 x 1 1/4 | N/A 2 1/2 x 1 1/2 | N/A 2 1/2 x 2 | N/A 3 x 1 1/2 | |||||
Connection Type | N/A Press | |||||||||
Seal Material | N/A EPDM | |||||||||
Pressure [Max] | N/A 300 psi | |||||||||
Material | N/A Wrot Copper | |||||||||
Operating Temperature [Max] | N/A 250 ºF | |||||||||
Description | N/A PC600-R-XLC 21/2 x 1 PRS x PRS RED COUP | N/A PC600-R-XLC 21/2 x 11/4 PRS RED COUP | N/A PC600-R-XLC 21/2 x 11/2 PRS RED COUP | N/A PC600-R-XLC 21/2 x 2 PRS RED COUPLING | N/A PC600-R-XLC 3 x 11/2 PRS RED COUPLING | |||||
Brand | N/A Webstone | |||||||||
eClass Classification | N/A Press XLC Couplings | |||||||||
Product Group | N/A PC600-R-XLC | |||||||||
Weight | N/A 0.375 kg0.827 lb | N/A 0.42 kg0.926 lb | N/A 0.473 kg1.043 lb | N/A 0.514 kg1.133 lb | N/A 0.564 kg1.243 lb | |||||
|