hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure

Type

N/A Coupling

Nominal Pipe Size

N/A 3 x 1 1/2

Connection Type

N/A Press

Seal Material

N/A EPDM

Pressure [Max]

N/A 300 psi

Material

N/A Wrot Copper

Operating Temperature [Max]

N/A 250 ºF

Description

N/A PC600-R-XLC 3 x 11/2 PRS RED COUPLING

Brand

N/A Webstone

eClass Classification

N/A Press XLC Couplings

Product Group

N/A PC600-R-XLC

Weight

N/A 0.564 kg1.243 lb