 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    6119-W - Blind Flange - Black Polypropylene Schedule 80, One-Piece Webbed Design
    Polypropylene Fittings
        
    
        
            The black PP blind flange features a one-piece webbed design. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CC06156 6119-W - Blind Flange - Black Polypropylene Schedule 80, One-Piece Webbed Design |   CC06158 6119-W - Blind Flange - Black Polypropylene Schedule 80, One-Piece Webbed Design |   CC06160 6119-W - Blind Flange - Black Polypropylene Schedule 80, One-Piece Webbed Design |   CC06162 6119-W - Blind Flange - Black Polypropylene Schedule 80, One-Piece Webbed Design | ||||
| UPC Code | N/A 039923093363 | N/A 039923093387 | N/A 039923093400 | N/A 039923093424 | ||||
| Type | N/A Flange | |||||||
| Size (Dimensions) | N/A 2 | N/A 3 | N/A 4 | N/A 6 | ||||
| Connection Type | N/A Blind | |||||||
| All Basic Material | N/A PP | |||||||
| Pipe Schedule | N/A 80 | |||||||
| Description | N/A 6119W 2 BLD WEBB FLG PPRO | N/A 6119W 3 BLD WEBB FLG PPRO | N/A 6119-W 4 BLD WEBB FLG PPRO | N/A 6119-W 6 WEBB FLG BLD PPRO | ||||
| eClass Classification | N/A
                                                Black PP Flanges | |||||||
| Color | N/A Black | |||||||
| Net Weight | N/A 0.612 lb | N/A 1.155 lb | N/A 1.825 lb | N/A 3.780 lb | ||||
|  | ||||||||
