hero-banner
Batch CAD Cart (0)
  • Cart is empty
The black PP blind flange features a one-piece webbed design. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® blackmore
Unit of Measure

UPC Code

039923093387

Type

Flange

Size (Dimensions)

3

Connection Type

Blind

All Basic Material

PP

Pipe Schedule

80

Description

6119W 3 BLD WEBB FLG PPRO

eClass Classification

Black PP Flanges

Color

Black

Net Weight

1.155 lb