 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    6118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Black Polypropylene Schedule 80
    Polypropylene Fittings
        
    
        
            The black PP flush thread reducer bushing features a male NPT thread and a female NPT thread connection. The bushing is used to transition from one size of pipe to another. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CC05200 6118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Black Polypropylene Schedule 80 |   CC05250 6118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Black Polypropylene Schedule 80 |   CC05300 6118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Black Polypropylene Schedule 80 |   CC05350 6118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Black Polypropylene Schedule 80 |   CC05400 6118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Black Polypropylene Schedule 80 | |||||
| UPC Code | N/A 039923090768 | N/A 039923090805 | N/A 039923090782 | N/A 039923090843 | N/A 039923090829 | |||||
| Type of Fitting | N/A Bushing | |||||||||
| Size (Dimensions) | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/4 x 3/4 | N/A 1 1/4 x 1 | |||||
| Fitting Plastic 2-End Connection Type | N/A M x F | |||||||||
| All Basic Material | N/A PP | |||||||||
| Pipe Schedule | N/A 80 | |||||||||
| Description | N/A 611834 3/4X1/2 T X T BUSH PPRO HEX | N/A 611834 1X1/2 T X T BUSH PPRO HEX | N/A 611834 1X3/4 T X T BUSH PPRO HEX | N/A 611834 1-1/4X3/4 T X T BUSH PPRO RND | N/A 611834 1-1/4X1 T X T BUSH PPRO RND | |||||
| eClass Classification | N/A
                                                Black PP Bushings | |||||||||
| Color | N/A Black | |||||||||
| Net Weight | N/A 0.05 lb | N/A 0.063 lb | N/A 0.070 lb | N/A 0.175 lb | N/A 0.168 lb | |||||
|  | ||||||||||
