 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The black PP flush thread reducer bushing features a male NPT thread and a female NPT thread connection. The bushing is used to transition from one size of pipe to another. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923090829 | 
| Type of Fitting | N/A Bushing | 
| Size (Dimensions) | N/A 1 1/4 x 1 | 
| Fitting Plastic 2-End Connection Type | N/A M x F | 
| All Basic Material | N/A PP | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 611834 1-1/4X1 T X T BUSH PPRO RND | 
| eClass Classification | N/A
                                                                                        Black PP Bushings | 
| Color | N/A Black | 
| Net Weight | N/A 0.168 lb | 
