![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
808 - DWV 22-1/2° Elbow C x C - Cast
Metal DWV Fittings
The 22-1/2-degree elbow features solder cups. The fitting provides a means of changing the pipeline direction 22-1/2 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E079300 DWV 22 1/2° Elbow C x C - Cast, 808 |
![]() E079250 DWV 22 1/2° Elbow C x C - Cast, 808 |
![]() E079350 DWV 22 1/2° Elbow C x C - Cast, 808 |
![]() E079400 DWV 22 1/2° Elbow C x C - Cast, 808 |
||||
UPC Code | N/A 039923479020 | N/A 039923479006 | N/A 039923479044 | N/A 039923479068 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
Description | N/A 808 11/2 CXC DWV 221/2 ELB CAST | N/A 808 11/4 CXC DWV 221/2 ELB CAST | N/A 808 2 CXC DWV 221/2 ELB CAST | N/A 808 3 CXC DWV 221/2 ELB CAST | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Fitting Bend Angle | N/A 22-1/2 Deg (1/16 Bend) | |||||||
Type | N/A Elbow | |||||||
Connection Type | N/A C x C | |||||||
Weight | N/A 0.274 lb | N/A 0.220 lb | N/A 0.486 lb | N/A 0.986 lb | ||||
Size | N/A 1 1/2 | N/A 1 1/4 | N/A 2 | N/A 3 | ||||
Material | N/A Bronze | |||||||
|