hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The 22-1/2-degree elbow features solder cups. The fitting provides a means of changing the pipeline direction 22-1/2 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923479068

All Type of Item

N/A Fitting

All Special Application

N/A DWV Drain / Waste / Vent

Description

N/A 808 3 CXC DWV 221/2 ELB CAST

Fitting Bend Angle

N/A 22-1/2 Deg (1/16 Bend)

Type

N/A Elbow

Connection Type

N/A C x C

Weight

N/A 0.986 lb

Size

N/A 3

Material

N/A Bronze