CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TPC-585HP-LF - Ball Valve – Lead-Free, Full Port, Thread x Press Ends
Ball Valves
NIBCO engineers have redesigned the top works of the valve to make it easier to install and service. The stem is triple sealed with double O-rings and PTFE packing. The easily accessible, large pack nut can be tightened without removing the handle or using a special wrench. This also allows for the packing to be replaced and serviced. The handle is reversible without disconnecting the valve.
585HP ball valve features Thread x Press ends for easy transition and end connections. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. When performance matters, choose the NIBCO® 585HP ball valves for the most advanced and versatile valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the industry leading NIBCO INC. 10-year 125% limited warranty.
Unit of Measure
Items |
HP850X6 TPC-585HP-LF - Ball Valve – Lead-Free, Full Port, Thread x Press Ends |
HP850X8 TPC-585HP-LF - Ball Valve – Lead-Free, Full Port, Thread x Press Ends |
HP850XA TPC-585HP-LF - Ball Valve – Lead-Free, Full Port, Thread x Press Ends |
HP850XB TPC-585HP-LF - Ball Valve – Lead-Free, Full Port, Thread x Press Ends |
HP850XC TPC-585HP-LF - Ball Valve – Lead-Free, Full Port, Thread x Press Ends |
|||||
UPC Code | N/A 039923429582 | N/A 039923429599 | N/A 039923429605 | N/A 039923429612 | N/A 039923429629 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A TPC - Female NPT x Press | |||||||||
Material | N/A Lead-Free Bronze | |||||||||
Description | N/A TPC585HP-LF 1/2 PRESS X THD BV | N/A TPC585HP-LF 3/4 PRESS X THD BV | N/A TPC585HP-LF 1 PRESS X THD BV | N/A TPC585HP-LF 1 1/4 PRESS X THD BV | N/A TPC585HP-LF 1 1/2 PRESS X THD BV | |||||
Valve Operator | N/A CS Locking Lever Handle | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.740 lb | N/A 1.293 lb | N/A 1.761 lb | N/A 2.714 lb | N/A 3.903 lb | |||||
|