hero-banner
Batch CAD Cart (0)
  • Cart is empty
NIBCO engineers have redesigned the top works of the valve to make it easier to install and service. The stem is triple sealed with double O-rings and PTFE packing. The easily accessible, large pack nut can be tightened without removing the handle or using a special wrench. This also allows for the packing to be replaced and serviced. The handle is reversible without disconnecting the valve. 585HP ball valve features Thread x Press ends for easy transition and end connections. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. When performance matters, choose the NIBCO® 585HP ball valves for the most advanced and versatile valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the industry leading NIBCO INC. 10-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923429605

Type

N/A Ball Valve

Valve Size

N/A 1

Connection Type

N/A TPC - Female NPT x Press

Material

N/A Lead-Free Bronze

Description 

N/A TPC585HP-LF 1 PRESS X THD BV

Valve Operator

N/A CS Locking Lever Handle

Turns/Operation

N/A Quarter-Turn

Weight

N/A 1.761 lb