hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® lead-free* brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Items
Ball Valve – Lead-Free Brass, Two-Piece, Full Port, NPT x NPT, with Drain, T-FP-600-AD-LF

T-FP-600-AD-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, with Drain

Ball Valve – Lead-Free Brass, Two-Piece, Full Port, NPT x NPT, with Drain, T-FP-600-AD-LF

T-FP-600-AD-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, with Drain
UPC Code N/A 039923366122 N/A 039923366139
Type N/A Ball Valve
Valve Size N/A 1/2 N/A 3/4
Connection Type N/A T -- Female NPT Thread (FIPT)
Body Material N/A Lead-Free Brass
Description N/A TFP600AD-LF 1/2 THREADED FP BV W/ DRAIN N/A TFP600AD-LF 3/4 THREADED FP BV W/ DRAIN
Valve Operator N/A CS Standard Lever Handle
eClass Classification N/A Lead-Free* Ball Valves
Turns/Operation N/A Quarter-Turn
Weight N/A 0.480 lb N/A 0.75 lb