
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® lead-free* brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-moreyear limited warranty. less
Unit of Measure
UPC Code |
N/A 039923366122 |
Type |
N/A Ball Valve |
Valve Size |
N/A 1/2 |
Connection Type |
N/A T -- Female NPT Thread (FIPT) |
Body Material |
N/A Lead-Free Brass |
Description |
N/A TFP600AD-LF 1/2 THREADED FP BV W/ DRAIN |
Valve Operator |
N/A CS Standard Lever Handle |
eClass Classification |
N/A Lead-Free* Ball Valves |
Valve Ball Material |
N/A Brass |
Valve Stem Material |
N/A Brass |
Turns/Operation |
N/A Quarter-Turn |
Weight |
N/A 0.480 lb |