hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Items
Gas Ball Valve - Female x Female, Lever Handle, GB1A

GB1A - Gas Ball Valve - Female x Female, Lever Handle

Gas Ball Valve - Female x Female, Lever Handle, GB1A

GB1A - Gas Ball Valve - Female x Female, Lever Handle

Gas Ball Valve - Female x Female, Lever Handle, GB1A

GB1A - Gas Ball Valve - Female x Female, Lever Handle

Gas Ball Valve - Female x Female, Lever Handle, GB1A

GB1A - Gas Ball Valve - Female x Female, Lever Handle
UPC Code N/A 039923082626 N/A 039923279217 N/A 039923279224 N/A 039923279231
Type N/A Gas Ball Valve
Valve Size N/A 3/8 N/A 1/2 N/A 3/4 N/A 1
Connection Type N/A FIP x FIP
Body Material N/A Brass
Description N/A GB10 3/8 GAS BV W/LEVER HANDLE N/A GB1A 1/2 GAS BV W/LEVER HANDLE N/A GB1A 3/4 GAS BV W/LEVER HANDLE N/A GB1A 1 GAS BV W/LEVER HANDLE
Valve Operator N/A Aluminum Lever Handle
eClass Classification N/A Gas Ball Valves
Turns/Operation N/A Quarter-Turn
Weight N/A 0.310 lb N/A 0.360 lb N/A 0.469 lb N/A 0.91 lb