hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure

UPC Code

039923082626

Type

Gas Ball Valve

Valve Size

3/8

Connection Type

FIP x FIP

Body Material

Brass

Description

GB10 3/8 GAS BV W/LEVER HANDLE

Valve Operator

Aluminum Lever Handle

eClass Classification

Gas Ball Valves

Turns/Operation

Quarter-Turn

Weight

0.310 lb