CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PCH201-L - Long Coupling PxP - Carbon Steel
    Press Fittings
        
    
    
            
                
                    
                        
                
            
                
    
            NIBCO® BenchPressG® fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPressG fittings are designed to join carbon steel pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
        
                            Material Number | 
                        
                            Nominal Pipe Size | 
                        
                            Material | 
                        
                            Description | 
                                                        
|---|---|---|---|
| 2020305HPC | Nominal Pipe Size N/A 1/2 | Material N/A Carbon Steel | Description N/A PCH201L 1/2 PRSXPRS COUP (NOSTP),CBN STL | 
| 2020405HPC | Nominal Pipe Size N/A 3/4 | Material N/A Carbon Steel | Description N/A PCH201L 3/4 PRSXPRS COUP (NOSTP),CBN STL | 
| 2020505HPC | Nominal Pipe Size N/A 1 | Material N/A Carbon Steel | Description N/A PCH201L 1 PRSXPRS COUP (NO STP), CBN STL | 
| 2020555HPC | Nominal Pipe Size N/A 1 1/4 | Material N/A Carbon Steel | Description N/A PCH201L 11/4 PRSXPRS COUP(NOSTP),CBN STL | 
| 2020605HPC | Nominal Pipe Size N/A 1 1/2 | Material N/A Carbon Steel | Description N/A PCH201L 11/2 PRSXPRS COUP(NOSTP),CBN STL | 
| 2020655HPC | Nominal Pipe Size N/A 2 | Material N/A Carbon Steel | Description N/A PCH201L 2 PRSXPRS COUP (NO STP), CBN STL | 

