CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC600-R - Reducing Coupling P x P - Wrot Copper
    Press Fittings
        
    
    
            
                
                    
                        
                
            
                
    
            NIBCO press fittings are the fastest, easiest way to join copper tubing systems. NIBCO® Press System® fittings are designed to join with seamless copper water tube in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
        
                            Material Number | 
                        
                            UPC Code | 
                        
                            Nominal Pipe Size | 
                        
                            Description | 
                                                        
|---|---|---|---|
| 9001300PC | UPC Code N/A 039923307101 | Nominal Pipe Size N/A 3/4 x 1/2 | Description N/A PC600-R 3/4 X 1/2 PRS X PRS RED COUP LD | 
| 9001555PC | UPC Code N/A 039923349538 | Nominal Pipe Size N/A 1 x 1/2 | Description N/A PC600-R 1 X 1/2 PRS X PRS RED COUP LD | 
| 9001500PC | UPC Code N/A 039923307132 | Nominal Pipe Size N/A 1 x 3/4 | Description N/A PC600-R 1 X 3/4 PRS X PRS RED COUP LD | 
| 9001805PC | UPC Code N/A 039923349545 | Nominal Pipe Size N/A 1 1/4 x 3/4 | Description N/A PC600-R 11/4 X 3/4 PRSXPRS RED COUP LD | 
| 9001750PC | UPC Code N/A 039923307170 | Nominal Pipe Size N/A 1 1/4 x 1 | Description N/A PC600-R 11/4 X 1 PRS X PRS RED COUP LD | 
| 9002155PC | UPC Code N/A 039923349569 | Nominal Pipe Size N/A 1 1/2 x 3/4 | Description N/A PC600-R 11/2 X 3/4 PRSXPRS RED COUP LD | 
| 9002100PC | UPC Code N/A 039923292056 | Nominal Pipe Size N/A 1 1/2 x 1 | Description N/A PC600-R 11/2 X 1 PRS X PRS RED COUP LD | 
| 9002055PC | UPC Code N/A 039923349552 | Nominal Pipe Size N/A 1 1/2 x 1 1/4 | Description N/A PC600-R 11/2 X 11/4 PRSXPRS RED COUP LD | 
| 9002555PC | UPC Code N/A 039923349576 | Nominal Pipe Size N/A 2 x 3/4 | Description N/A PC600-R 2 X 3/4 PRS X PRS RED COUP LD | 
| 9002500PC | UPC Code N/A 039923292094 | Nominal Pipe Size N/A 2 x 1 | Description N/A PC600-R 2 X 1 PRS X PRS RED COUP LD | 
| 9002850PC | UPC Code N/A 039923398338 | Nominal Pipe Size N/A 2 1/2 x 1 | Description N/A PC600R 21/2X1 PRESSXPRESS RED COUP LD | 
| 9002450PC | UPC Code N/A 039923292063 | Nominal Pipe Size N/A 2 x 1 1/4 | Description N/A PC600-R 2 X 11/4 PRS X PRS RED COUP LD | 
| 9002400PC | UPC Code N/A 039923307224 | Nominal Pipe Size N/A 2 x 1 1/2 | Description N/A PC600-R 2 X 11/2 PRS X PRS RED COUP LD | 
| 9002800PC | UPC Code N/A 039923398321 | Nominal Pipe Size N/A 2 1/2 x 1 1/4 | Description N/A PC600R 21/2X11/4 PRSXPRS RED COUP LD | 
| 9002750PC | UPC Code N/A 039923398314 | Nominal Pipe Size N/A 2 1/2 x 1 1/2 | Description N/A PC600R 21/2X11/2 PRSXPRS RED COUP LD | 
| 9002700PC | UPC Code N/A 039923398307 | Nominal Pipe Size N/A 2 1/2 x 2 | Description N/A PC600R 21/2X2 PRSXPRS RED COUPLING LD | 
| 9003200PC | UPC Code N/A 039923398352 | Nominal Pipe Size N/A 3 x 1 1/2 | Description N/A PC600R 3X11/2 PRSXPRS RED COUPLING LD | 
| 9003150PC | UPC Code N/A 039923398345 | Nominal Pipe Size N/A 3 x 2 | Description N/A PC600R 3X2 PRESSXPRESS RED COUPLING LD | 
| 9003100PC | UPC Code N/A 039923378958 | Nominal Pipe Size N/A 3 x 2 1/2 | Description N/A PC600R 3 X 2 1/2 PRS X PRS RED COUP | 
| 9004050PC | UPC Code N/A 039923398369 | Nominal Pipe Size N/A 4 x 2 | Description N/A PC600R 4X2 PRESSXPRESS RED COUPLING LD | 
| 9004000PC | UPC Code N/A 039923378996 | Nominal Pipe Size N/A 4 x 2 1/2 | Description N/A PC600R 4X21/2 PRSXPRS RED COUPLING | 
| 9003950PC | UPC Code N/A 039923378989 | Nominal Pipe Size N/A 4 x 3 | Description N/A PC600R 4 X 3 PRESS X PRESS RED COUP | 

