
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LCS-6822 - High Performance Butterfly Valve - Carbon Steel Body, 285 PSI
High Performance Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features an EPDM encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
---|---|---|---|---|
NLL200D | UPC Code N/A 039923314819 | Connection Type N/A Lug | Valve Size N/A 2 | Description N/A LCS6822-0 2 CLS 150 HPBFV CS X SS BS |
NLL200E | UPC Code N/A 039923314826 | Connection Type N/A Lug | Valve Size N/A 2 1/2 | Description N/A LCS6822-0 21/2 CLS 150 HPBFV CS X SS BS |
NLL200F | UPC Code N/A 039923314833 | Connection Type N/A Lug | Valve Size N/A 3 | Description N/A LCS6822-0 3 CLS 150 HPBFV CS X SS BS |
NLL200H | UPC Code N/A 039923314857 | Connection Type N/A Lug | Valve Size N/A 4 | Description N/A LCS6822-0 4 CLS 150 HPBFV CS X SS BS |
NLL200J | UPC Code N/A 039923314864 | Connection Type N/A Lug | Valve Size N/A 5 | Description N/A LCS6822-0 5 CLS 150 HPBFV CS X SS BS |
NLL200K | UPC Code N/A 039923314871 | Connection Type N/A Lug | Valve Size N/A 6 | Description N/A LCS6822-0 6 CLS 150 HPBFV CS X SS BS |
NLL200L | UPC Code N/A 039923314895 | Connection Type N/A Lug | Valve Size N/A 8 | Description N/A LCS6822-0 8 CLS 150 HPBFV CS X SS BS |
NLL200M | UPC Code N/A 039923314901 | Connection Type N/A Lug | Valve Size N/A 10 | Description N/A LCS6822-0 10 CLS 150 HPBFV CS X SS BS |
NLL200N | UPC Code N/A 039923314918 | Connection Type N/A Lug | Valve Size N/A 12 | Description N/A LCS6822-0 12 CLS 150 HPBFV CS X SS BS |
NLL200T | UPC Code N/A 039923314932 | Connection Type N/A Lug | Valve Size N/A 14 | Description N/A LCS6822-0 14 CLS 150 HPBFV CS X SS BS |
NLL200U | UPC Code N/A 039923314949 | Connection Type N/A Lug | Valve Size N/A 16 | Description N/A LCS6822-0 16 CLS 150 HPBFV CS X SS BS |
NLL000U | UPC Code N/A 039923700643 | Connection Type N/A Lug | Valve Size N/A 16 | Description N/A LCS6822-0 16 CLS 150 HPBFV CS X SS BS |
NLL200V | UPC Code N/A 039923314956 | Connection Type N/A Lug | Valve Size N/A 18 | Description N/A LCS6822-0 18 CLS 150 HPBFV CS X SS BS |
NLL200W | UPC Code N/A 039923314963 | Connection Type N/A Lug | Valve Size N/A 20 | Description N/A LCS6822-0 20 CLS 150 HPBFV CS X SS BS |
NLL200X | UPC Code N/A 039923314970 | Connection Type N/A Lug | Valve Size N/A 24 | Description N/A LCS6822-0 24 CLS 150 HPBFV CS X SS BS |
NLL200Y | UPC Code N/A 039923351418 | Connection Type N/A Lug | Valve Size N/A 30 | Description N/A LCS6822-0 30 CLS 150 HPBFV CS X SS BS |
NLL205E | UPC Code N/A 039923315038 | Connection Type N/A Lug | Valve Size N/A 2 1/2 | Description N/A LCS6822-5 21/2 CLS 150 HPBFV CS X SS GO |
NLL205F | UPC Code N/A 039923315045 | Connection Type N/A Lug | Valve Size N/A 3 | Description N/A LCS6822-5 3 CLS 150 HPBFV CS X SS G OP |
NLL205H | UPC Code N/A 039923315052 | Connection Type N/A Lug | Valve Size N/A 4 | Description N/A LCS6822-5 4 CLS 150 HPBFV CS X SS G OP |
NLL205J | UPC Code N/A 039923315069 | Connection Type N/A Lug | Valve Size N/A 5 | Description N/A LCS6822-5 5 CLS 150 HPBFV CS X SS G OP |
NLL205K | UPC Code N/A 039923315076 | Connection Type N/A Lug | Valve Size N/A 6 | Description N/A LCS6822-5 6 CLS 150 HPBFV CS X SS G OP |
NLL205L | UPC Code N/A 039923313553 | Connection Type N/A Lug | Valve Size N/A 8 | Description N/A LCS6822-5 8 CL150 HPBFV CS X SS G/O |
NLL205M | UPC Code N/A 039923315083 | Connection Type N/A Lug | Valve Size N/A 10 | Description N/A LCS6822-5 10 CLS 150 HPBFV CS X SS G OP |
NLL205N | UPC Code N/A 039923315090 | Connection Type N/A Lug | Valve Size N/A 12 | Description N/A LCS6822-5 12 CLS 150 HPBFV CS X SS G OP |
NLL205T | UPC Code N/A 039923315106 | Connection Type N/A Lug | Valve Size N/A 14 | Description N/A LCS6822-5 14 CLS 150 HPBFV CS X SS G OP |
1 2