
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-211-B - Globe Valve - Bronze, Bronze Trim, Threaded Ends
Globe & Angle Valves
The NIBCO® bronze globe valve is recommended for bi-directional service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
---|---|---|---|---|---|
NL2J002 | UPC Code N/A 039923622860 | Valve Size N/A 1/8 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 1/8 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J004 | UPC Code N/A 039923622877 | Valve Size N/A 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 1/4 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J005 | UPC Code N/A 039923622884 | Valve Size N/A 3/8 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 3/8 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J006 | UPC Code N/A 039923622891 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 1/2 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J008 | UPC Code N/A 039923622907 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 3/4 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J00A | UPC Code N/A 039923622914 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 1 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J00B | UPC Code N/A 039923622921 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 1 1/4 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J00C | UPC Code N/A 039923622938 | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 1 1/2 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J00D | UPC Code N/A 039923622945 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 2 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J00E | UPC Code N/A 039923622952 | Valve Size N/A 2 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 2 1/2 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J00F | UPC Code N/A 039923622969 | Valve Size N/A 3 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211B 3 THD 125# GLOBE W/BRZ SEAT | Turns/Operation N/A Multi-Turn |
NL2J0F5 | UPC Code N/A 039923623867 | Valve Size N/A 3/8 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BLS 3/8 GLOBE W/LOCKSHIELD | Turns/Operation N/A Multi-Turn |
NL2J0F6 | UPC Code N/A 039923623874 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BLS 1/2 GLOBE W/LOCKSHIELD | Turns/Operation N/A Multi-Turn |
NL2J0F8 | UPC Code N/A 039923623881 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BLS 3/4 GLOBE W/LOCKSHIELD | Turns/Operation N/A Multi-Turn |
NL2J0FA | UPC Code N/A 039923623898 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BLS 1 GLOBE W/LOCKSHIELD | Turns/Operation N/A Multi-Turn |
NL2J0FB | UPC Code N/A 039923623904 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BLS 1 1/4 GLOBE W/LOCKSHIELD | Turns/Operation N/A Multi-Turn |
NL2J0FC | UPC Code N/A 039923623911 | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BLS 1 1/2 GLOBE W/LOCKSHIELD | Turns/Operation N/A Multi-Turn |
NL2J0FD | UPC Code N/A 039923623928 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BLS 2 GLOBE W/LOCKSHIELD | Turns/Operation N/A Multi-Turn |
NL2J0FE | UPC Code N/A 039923623935 | Valve Size N/A 2 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BLS 2 1/2 GLOBE W/LOCKSHIELD | Turns/Operation N/A Multi-Turn |
NL2J0FF | UPC Code N/A 039923623942 | Valve Size N/A 3 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BLS 3 GLOBE W/LOCKSHIELD | Turns/Operation N/A Multi-Turn |
NL2J30A | UPC Code N/A 039923623515 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BBHW 1 GLOBE W/BRZE HW | Turns/Operation N/A Multi-Turn |
NL2J30B | UPC Code N/A 039923623522 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BBHW 1 1/4 GLOBE W/BRZE HW | Turns/Operation N/A Multi-Turn |
NL2J30D | UPC Code N/A 039923623546 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T211BBHW 2 GLOBE W/BRZE HW | Turns/Operation N/A Multi-Turn |