
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-768-B - Globe Valve - Iron, Bronze Mounted Trim
Globe & Angle Valves
The NIBCO® iron globe valve has flanged end connections for ease of installation. This valve features renewable seat and disc. The bolted bonnet makes the valve convenient to maintain. Because of its seat and disc arrangement the valve is ideal for throttling or regulating flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
---|---|---|---|---|---|
NHCF00D | UPC Code N/A 039923701244 | Valve Size N/A 2 | Connection Type N/A F -- Flanged | Description N/A F768B 2 FLG GLOBE CAST IRON | Turns/Operation N/A Multi-Turn |
NHCF00E | UPC Code N/A 039923701251 | Valve Size N/A 2 1/2 | Connection Type N/A F -- Flanged | Description N/A F768B 2 1/2 FLG GLOBE CAST IRON | Turns/Operation N/A Multi-Turn |
NHCF00F | UPC Code N/A 039923701268 | Valve Size N/A 3 | Connection Type N/A F -- Flanged | Description N/A F768B 3 FLG GLOBE CAST IRON | Turns/Operation N/A Multi-Turn |
NHCF00H | UPC Code N/A 039923701275 | Valve Size N/A 4 | Connection Type N/A F -- Flanged | Description N/A F768B 4 FLG GLOBE CAST IRON | Turns/Operation N/A Multi-Turn |
NHCF00K | UPC Code N/A 039923701299 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Description N/A F768B 6 FLG GLOBE CAST IRON | Turns/Operation N/A Multi-Turn |
NHCF00L | UPC Code N/A 039923701305 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Description N/A F768B 8 FLG GLOBE CAST IRON | Turns/Operation N/A Multi-Turn |
NHCF08L | UPC Code N/A 039923701404 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Description N/A F768BZ 8 FLG GLOBE W/BY-PASS CI | Turns/Operation N/A Multi-Turn |