
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-619 - Gate Valve - Class 125, Cast Iron, Non-Rising Stem, Threaded
Gate Valves
The NIBCO® threaded cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Description |
Connection Type |
Valve Operator |
---|---|---|---|---|---|
NLAC00D | UPC Code N/A 039923697738 | Valve Size N/A 2 | Description N/A T619 2 THD GATE VALVE CAST IRON | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Standard Handwheel |
NLAC00E | UPC Code N/A 039923697745 | Valve Size N/A 2 1/2 | Description N/A T619 2 1/2 THD GATE VALVE CAST IRON | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Standard Handwheel |
NLAC00F | UPC Code N/A 039923697752 | Valve Size N/A 3 | Description N/A T619 3 THD GATE VALVE CAST IRON | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Standard Handwheel |
NLAC00H | UPC Code N/A 039923697769 | Valve Size N/A 4 | Description N/A T619 4 THD GATE VALVE CAST IRON | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Operator N/A Standard Handwheel |