
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-617-13 Large Diameter - Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged
Gate Valves
The NIBCO® flanged alloy iron gate valve may be used in industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
---|---|---|---|---|---|
NHA330T | UPC Code N/A 039923696380 | Valve Size N/A 14 | Connection Type N/A F -- Flanged | Description N/A F61713 14 FLG GATE 3% NI W/316 SS TRIM | Valve Operator N/A Standard Handwheel |
NHA330U | UPC Code N/A 039923696397 | Valve Size N/A 16 | Connection Type N/A F -- Flanged | Description N/A F61713 16 FLG GATE 3% NI W/316 SS TRIM | Valve Operator N/A Standard Handwheel |
NHA330V | UPC Code N/A 039923696403 | Valve Size N/A 18 | Connection Type N/A F -- Flanged | Description N/A F61713 18 FLG GATE 3% NI W/316 SS TRIM | Valve Operator N/A Standard Handwheel |
NHA330W | UPC Code N/A 039923696410 | Valve Size N/A 20 | Connection Type N/A F -- Flanged | Description N/A F61713 20 FLG GATE 3% NI W/316 SS TRIM | Valve Operator N/A Standard Handwheel |
NHA330X | UPC Code N/A 039923696427 | Valve Size N/A 24 | Connection Type N/A F -- Flanged | Description N/A F61713 24 FLG GATE 3% NI W/316 SS TRIM | Valve Operator N/A Standard Handwheel |