
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-176-A - Gate Valve - Bronze, Non-rising Stem, Copper Nickel Alloy Wedge
Gate Valves
The NIBCO® bronze gate valve may be used in commercial and industrial applications, HVAC, specifically for medium to high pressure steam, and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
---|---|---|---|---|---|
NL2I004 | UPC Code N/A 039923621153 | Valve Size N/A 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T176A 1/4 THD 300# NRS GATE BRZ | Valve Operator N/A Standard Handwheel |
NL2I005 | UPC Code N/A 039923621160 | Valve Size N/A 3/8 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T176A 3/8 THD 300# NRS GATE BRZ | Valve Operator N/A Standard Handwheel |
NL2I006 | UPC Code N/A 039923621177 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T176A 1/2 THD 300# NRS GATE BRZ | Valve Operator N/A Standard Handwheel |
NL2I008 | UPC Code N/A 039923621184 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T176A 3/4 THD 300# NRS GATE BRZ | Valve Operator N/A Standard Handwheel |
NL2I00A | UPC Code N/A 039923621191 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T176A 1 THD 300# NRS GATE BRZ | Valve Operator N/A Standard Handwheel |
NL2I00B | UPC Code N/A 039923621207 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T176A 1 1/4 THD 300# NRS GATE BRZ | Valve Operator N/A Standard Handwheel |
NL2I00C | UPC Code N/A 039923621214 | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T176A 1-1/2 THD 300# NRS GATE BRZ | Valve Operator N/A Standard Handwheel |
NL2I00D | UPC Code N/A 039923621221 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T176A 2 THD 300# NRS GATE BRZ | Valve Operator N/A Standard Handwheel |