
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-70 - Two-Piece Bronze Ball Valve - Full Port, Threaded
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
---|---|---|---|---|---|
NL95004 | UPC Code N/A 039923677594 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 1/4 THRD BALL FULL PT BRZ |
NL95005 | UPC Code N/A 039923677600 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 3/8 THRD BALL FULL PT BRZ |
NL95006 | UPC Code N/A 039923677617 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 1/2 THRD BALL FULL PT BRZ |
NL95008 | UPC Code N/A 039923677624 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 3/4 THRD BALL FULL PT BRZ |
NL9500A | UPC Code N/A 039923677631 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 1 THRD BALL FULL PT BRZ |
NL9510B | UPC Code N/A 039923677648 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 1 1/4 THRD BALL FULL PORT BRZ |
NL9510C | UPC Code N/A 039923677655 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 1 1/2 THRD BALL FULL PORT BRZ |
NL9510D | UPC Code N/A 039923677662 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570 2 THRD BALL FULL PORT BRZ |
NL950L4 | UPC Code N/A 039923679840 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 1/4 W/LOCK HDL |
NL950L5 | UPC Code N/A 039923679857 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 3/8 W/LOCK HDL |
NL950L6 | UPC Code N/A 039923679864 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 1/2 W/LOCK HDL |
NL950L8 | UPC Code N/A 039923679871 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 3/4 W/LOCK HDL |
NL950LA | UPC Code N/A 039923679888 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 1 W/LOCK HDL |
NL951LB | UPC Code N/A 039923679895 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 1-1/4 W/LOCK HDL |
NL951LC | UPC Code N/A 039923679901 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 1-1/2 W/LOCK HDL |
NL951LD | UPC Code N/A 039923679918 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T58570LL 2 W/LOCK HDL |
NL9540B | UPC Code N/A 039923678997 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 1-1/4 W/MEM STOP HDLE |
NL9540C | UPC Code N/A 039923679000 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 1-1/2 W/MEM STOP HDLE |
NL9540D | UPC Code N/A 039923679017 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 2 W/MEM STOP HDLE |
NL95I04 | UPC Code N/A 039923678942 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 1/4 W/MEM STOP HDL |
NL95I05 | UPC Code N/A 039923678959 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 3/8 W/MEM STOP HDL |
NL95I06 | UPC Code N/A 039923678966 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 1/2 W/MEM STOP HDL |
NL95I08 | UPC Code N/A 039923678973 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 3/4 W/MEM STOP HDL |
NL95I0A | UPC Code N/A 039923678980 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T58570M 1 W/MEM STOP HDLE |
NL9530B | UPC Code N/A 039923678188 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T58570X 1-1/4 CLEAN FOR OXYGEN |