
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-560-BR-Y-20 - One-Piece Bronze Ball Valve - PTFE Seat, Bronze Trim
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The one-piece design eliminates leak paths and features NPT end connections for easy installation. Please refer to NIBCO technical data sheets, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
---|---|---|---|---|---|
NL94104 | UPC Code N/A 039923663771 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T560BRY20 1/4 W/LEVER HDL |
NL94105 | UPC Code N/A 039923663788 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Standard Lever Handle | Description N/A T560BRY20 3/8 W/LEVER HDL |
NL94106 | UPC Code N/A 039923663795 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T560BRY20 1/2 W/LEVER HDL |
NL94108 | UPC Code N/A 039923663801 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T560BRY20 3/4 W/LEVER HDL |
NL9410A | UPC Code N/A 039923663818 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Standard Lever Handle | Description N/A T560BRY20 1 W/LEVER HDL |
NL9410B | UPC Code N/A 039923663825 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T560BRY20 1-1/4 W/LEVER HDL |
NL9410C | UPC Code N/A 039923663832 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T560BRY20 1-1/2 W/LEVER HDL |
NL9410D | UPC Code N/A 039923663849 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T560BRY20 2 W/LEVER HDL |
NL940V4 | UPC Code N/A 039923664402 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T560BRY20LL 1/4 W/SS LOCK HW |
NL940V5 | UPC Code N/A 039923664419 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Locking Lever Handle | Description N/A T560BRY20LL 3/8 W/SS LOCK HW |
NL940V6 | UPC Code N/A 039923664426 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T560BRY20LL 1/2 W/SS LOCK HW |
NL940V8 | UPC Code N/A 039923664433 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T560BRY20LL 3/4 W/SS LOCK HW |
NL940VA | UPC Code N/A 039923664440 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A SS Locking Lever Handle | Description N/A T560BRY20LL 1 W/SS LOCK HW |
NL940VB | UPC Code N/A 039923664457 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T560BRY20LL 1-1/4 W/SS LOCK HW |
NL940VC | UPC Code N/A 039923664464 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T560BRY20LL 1-1/2 W/SS LOCK HW |
NL940VD | UPC Code N/A 039923664471 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T560BRY20LL 2 W/SS LOCK HW |
NL94114 | UPC Code N/A 039923664228 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Round Handle | Description N/A T560BRY20RH 1/4 W/ROUND HW |
NL94115 | UPC Code N/A 039923664235 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Round Handle | Description N/A T560BRY20RH 3/8 W/ROUND HW |
NL94116 | UPC Code N/A 039923664242 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Round Handle | Description N/A T560BRY20RH 1/2 W/ROUND HW |
NL94118 | UPC Code N/A 039923664259 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Round Handle | Description N/A T560BRY20RH 3/4 W/ROUND HW |
NL9411A | UPC Code N/A 039923664266 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Round Handle | Description N/A T560BRY20RH 1 W/ROUND HW |
NL9411B | UPC Code N/A 039923664273 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Round Handle | Description N/A T560BRY20RH 1-1/4 W/ROUND HW |
NL9411C | UPC Code N/A 039923664280 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Round Handle | Description N/A T560BRY20RH 1-1/2 W/ROUND HW |
NL9411D | UPC Code N/A 039923664297 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Round Handle | Description N/A T560BRY20RH 2 W/ROUND HW |