
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-595-Y - Three-Piece Bronze Ball Valve - Full Port, Solder End Connections
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 600 PSI. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
---|---|---|---|---|---|
NJ921B6 | UPC Code N/A 039923234063 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A CS595YEC 1/2 6 STUB W/EXP CUP |
NJ921B8 | UPC Code N/A 039923234070 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A CS595YEC 3/4 6 STUB W/EXP CUP |
NJ921BA | UPC Code N/A 039923234087 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 | Valve Operator N/A CS Standard Lever Handle | Description N/A CS595YEC 1 6 STUB W/EXP CUP |
NJ921BB | UPC Code N/A 039923234094 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A CS595YEC 1 1/4 6 STUB W/EXP CUP |
NJ921BC | UPC Code N/A 039923234100 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A CS595YEC 1-1/2 6 STUB W/EXP CUP |
NJ921BD | UPC Code N/A 039923234117 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 2 | Valve Operator N/A CS Standard Lever Handle | Description N/A CS595YEC 2 6 STUB W/EXP CUP |
NJ93036 | UPC Code N/A 039923687555 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/2 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595YEL 1/2 CXC 600# FP BV 3-PC W/EL |
NJ93038 | UPC Code N/A 039923687562 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/4 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595YEL 3/4 CXC 600# FP BV 3-PC W/EL |
NJ9303A | UPC Code N/A 039923687579 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595YEL 1 CXC 600# FP BV 3-PC W/EL |
NJ9303B | UPC Code N/A 039923687586 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/4 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595YEL 1-1/4 CXC 600# FP BV 3-PC W/EL |
NJ9303C | UPC Code N/A 039923687593 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/2 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595YEL 1-1/2 CXC 600# FP BV 3-PC W/EL |
NJ9303D | UPC Code N/A 039923687609 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 2 | Valve Operator N/A CS Extended Lever Handle | Description N/A S595YEL 2 CXC 600# FP BV 3-PC W/EL |
NJ93404 | UPC Code N/A 039923688736 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595YLL 1/4 CXC 600# FP BV 3-PC W/LL HDL |
NJ93405 | UPC Code N/A 039923688743 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/8 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595YLL 3/8 CXC 600# FP BV 3-PC W/LL HDL |
NJ93406 | UPC Code N/A 039923688750 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595YLL 1/2 CXC 600# FP BV 3-PC W/LL HDL |
NJ93408 | UPC Code N/A 039923688767 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595YLL 3/4 CXC 600# FP BV 3-PC W/LL HDL |
NJ9340A | UPC Code N/A 039923688774 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595YLL 1 CXC 600# FP BV 3-PC W/LL HDL |
NJ9340B | UPC Code N/A 039923688781 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595YLL 1-1/4 CXC 600# FP BV 3-PC W/LL |
NJ9340C | UPC Code N/A 039923688798 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595YLL 1-1/2 CXC 600# FP BV 3-PC W/LL |
NJ9340D | UPC Code N/A 039923688804 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 2 | Valve Operator N/A CS Locking Lever Handle | Description N/A S595YLL 2 CXC 600# FP BV 3-PC W/LL HDL |
NJ93I04 | UPC Code N/A 039923687739 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A S595YM 1/4 W/MEM STOP HDL |
NJ93I05 | UPC Code N/A 039923687746 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/8 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A S595YM 3/8 W/MEM STOP HDL |
NJ93I06 | UPC Code N/A 039923687753 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1/2 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A S595YM 1/2 W/MEM STOP HDL |
NJ93I08 | UPC Code N/A 039923687760 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A S595YM 3/4 W/MEM STOP HDL |
NJ93I0A | UPC Code N/A 039923687777 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A S595YM 1 W/MEM STOP HDL |