
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC-595-Y/R-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, 250 PSI
Ball Valves
The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure® Performance Bronze® ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
Connection Type |
Valve Size |
Description |
Turns/Operation |
---|---|---|---|---|
NF595Y6 | Connection Type N/A Press | Valve Size N/A 1/2 | Description N/A PC-595Y-LF 1/2 PRES FP BV PXP 3-PC PTFE | Turns/Operation N/A Quarter-Turn |
NF595Y8 | Connection Type N/A Press | Valve Size N/A 3/4 | Description N/A PC-595-YLF 3/4 PRESS FP BV PXP 3-PC PTFE | Turns/Operation N/A Quarter-Turn |
NF595YA | Connection Type N/A Press | Valve Size N/A 1 | Description N/A PC-595-Y-LF 1 PRESS FP BV PXP 3-PC PTFE | Turns/Operation N/A Quarter-Turn |
NF595YB | Connection Type N/A Press | Valve Size N/A 1 1/4 | Description N/A PC595YLF 1 1/4 PRESS FP BV PXP 3-PC PTFE | Turns/Operation N/A Quarter-Turn |
NF595YC | Connection Type N/A Press | Valve Size N/A 1 1/2 | Description N/A PC595Y-LF 1 1/2 PRESS FP BV PXP 3-PC PTFE | Turns/Operation N/A Quarter-Turn |
NF595YD | Connection Type N/A Press | Valve Size N/A 2 | Description N/A PC-595-Y-LF 2 PRESS FP BV PXP 3-PC PTFE | Turns/Operation N/A Quarter-Turn |
NF595YE | Connection Type N/A Press | Valve Size N/A 2 1/2 | Description N/A PC595Y-LF 2 1/2 PRESS FP BV PXP 3-PC PTFE | Turns/Operation N/A Quarter-Turn |
NF595X6 | Connection Type N/A Press | Valve Size N/A 1/2 | Description N/A PC595RLF 1/2 PRESS FP BV PXP 3-PC RPTFE | Turns/Operation N/A Quarter-Turn |
NF595X8 | Connection Type N/A Press | Valve Size N/A 3/4 | Description N/A PC595RLF 3/4 PRESS FP BV PXP 3-PC RPTFE | Turns/Operation N/A Quarter-Turn |
NF595XA | Connection Type N/A Press | Valve Size N/A 1 | Description N/A PC595RLF 1 PRESS FP BV PXP 3-PC RPTFE | Turns/Operation N/A Quarter-Turn |
NF595XB | Connection Type N/A Press | Valve Size N/A 1 1/4 | Description N/A PC595RLF 1 1/4 PRESS FP BV PXP 3-PC RPTFE | Turns/Operation N/A Quarter-Turn |
NF595XC | Connection Type N/A Press | Valve Size N/A 1 1/2 | Description N/A PC595RLF 1 1/2 PRESS FP BV PXP 3-PC RPTFE | Turns/Operation N/A Quarter-Turn |
NF595XD | Connection Type N/A Press | Valve Size N/A 2 | Description N/A PC595RLF 2 PRESS FP BV PXP 3-PC RPTFE | Turns/Operation N/A Quarter-Turn |
NF595XE | Connection Type N/A Press | Valve Size N/A 2 1/2 | Description N/A PC595RLF 2 1/2 PRESS FP BV PXP 3-PC RPTFE | Turns/Operation N/A Quarter-Turn |