
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
K-595-S6-R-66-LL - Three-Piece Stainless Steel Ball Valve - Full Port, Socket Weld End Connection
Ball Valves
The NIBCO® three-piece ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel stem and ball exhibit high chemical resistance properties and is recommended for process piping. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
---|---|---|---|---|---|
NL99F46 | UPC Code N/A 039923793911 | Valve Size N/A 1/2 | Connection Type N/A K - Socket Weld | Description N/A K595S6R66LL 1/2 SW BALL 3PC LKG LEV SS | Turns/Operation N/A Quarter-Turn |
NL99F48 | UPC Code N/A 039923793928 | Valve Size N/A 3/4 | Connection Type N/A K - Socket Weld | Description N/A K595S6R66LL 3/4 SW BALL 3PC LKG LEV SS | Turns/Operation N/A Quarter-Turn |
NL99F4A | UPC Code N/A 039923793935 | Valve Size N/A 1 | Connection Type N/A K - Socket Weld | Description N/A K595S6R66LL 1 SW BALL 3PC LKG LEV SS | Turns/Operation N/A Quarter-Turn |
NL99F4B | UPC Code N/A 039923793942 | Valve Size N/A 1 1/4 | Connection Type N/A K - Socket Weld | Description N/A K595S6R66LL 11/4 SW BALL 3PC LKG LEV SS | Turns/Operation N/A Quarter-Turn |
NL99F4C | UPC Code N/A 039923793959 | Valve Size N/A 1 1/2 | Connection Type N/A K - Socket Weld | Description N/A K595S6R66LL 1 1/2 SW BALL 3PC LKG LEV SS | Turns/Operation N/A Quarter-Turn |
NL99F4D | UPC Code N/A 039923793966 | Valve Size N/A 2 | Connection Type N/A K - Socket Weld | Description N/A K595S6R66LL 2 SW BALL 3PC LKG LEV SS | Turns/Operation N/A Quarter-Turn |