CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5810 - 45° Wye H x H x H - ABS DWV
    ABS DWV Fittings
        
    
    
            
                
                    
                        
                
            
                
    
            The ABS DWV 45-degree wye features a hub x hub x hub connection and allows for a connection to be made in continuous pipe line and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
        
                            Material Number | 
                        
                            UPC Code | 
                        
                            Type | 
                        
                            Size | 
                        
                            Description | 
                        
                            Connection Type | 
                                                        
|---|---|---|---|---|---|
| I090000 | UPC Code N/A 039923207524 | Type N/A Y (Wye) | Size N/A 1 1/4 | Description N/A 5810 1 1/4 HXHXH 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I090050 | UPC Code N/A 039923207548 | Type N/A Y (Wye) | Size N/A 1 1/2 | Description N/A 5810 1 1/2 HXHXH 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I090100 | UPC Code N/A 039923207487 | Type N/A Y (Wye) | Size N/A 1 1/2 x 1 1/2 x 1 1/4 | Description N/A 5810R 1 1/2X1 1/2X1 1/4 HUB RED WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I090250 | UPC Code N/A 039923207562 | Type N/A Y (Wye) | Size N/A 2 | Description N/A 5810 2 HXHXH 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I090300 | UPC Code N/A 039923207586 | Type N/A Y (Wye) | Size N/A 2 x 2 x 1 1/2 | Description N/A 5810R 2X2X1 1/2 HXHXH REDUCING 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I090400 | UPC Code N/A 039923207500 | Type N/A Y (Wye) | Size N/A 2 x 1 1/2 x 2 | Description N/A 5810RR 2X1 1/2X2 HXHXH RED 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I090450 | UPC Code N/A 039923207609 | Type N/A Y (Wye) | Size N/A 2 x 1 1/2 x 1 1/2 | Description N/A 5810RR 2X1 1/2X1 1/2 HXHXH RED 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I090550 | UPC Code N/A 039923207623 | Type N/A Y (Wye) | Size N/A 3 | Description N/A 5810 3 HXHXH 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I090700 | UPC Code N/A 039923207647 | Type N/A Y (Wye) | Size N/A 3 x 3 x 2 | Description N/A 5810R 3X3X2 HXHXH REDUCING 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I090750 | UPC Code N/A 039923207661 | Type N/A Y (Wye) | Size N/A 3 x 3 x 1 1/2 | Description N/A 5810R 3X3X1 1/2 HXHXH REDUCING 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I091050 | UPC Code N/A 039923207685 | Type N/A Y (Wye) | Size N/A 4 | Description N/A 5810 4 HXHXH 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I091100 | UPC Code N/A 039923207708 | Type N/A Y (Wye) | Size N/A 4 x 4 x 3 | Description N/A 5810R 4X4X3 HXHXH REDUCING 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I091150 | UPC Code N/A 039923207722 | Type N/A Y (Wye) | Size N/A 4 x 4 x 2 | Description N/A 5810R 4X4X2 HXHXH REDUCING 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I091200 | UPC Code N/A 039923207807 | Type N/A Y (Wye) | Size N/A 4 x 4 x 1 1/2 | Description N/A 5810R 4X4X1 1/2 HXHXH REDUCING 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I092600 | UPC Code N/A 039923207746 | Type N/A Y (Wye) | Size N/A 6 | Description N/A 5810 6 HXHXH 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I092650 | UPC Code N/A 039923207760 | Type N/A Y (Wye) | Size N/A 6 x 6 x 4 | Description N/A 5810R 6X6X4 HXHXH 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 
| I092700 | UPC Code N/A 039923207784 | Type N/A Y (Wye) | Size N/A 6 x 6 x 3 | Description N/A 5810R 6X6X3 HXHXH 45 WYE ABS | Connection Type N/A Hub x Hub x Hub | 

