
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze angle globe valve is designed for automatic fire sprinkler systems for on/off service to sprinkler hose. These valves are equipped with hose cap and chain (hose threads are American National Fire Hose threads 7.5 threads per inch). Choose NIBCO® angle globe valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
UPC Code |
N/A 039923632012 |
Type |
N/A Angle Valve |
Valve Size |
N/A 2 1/2 |
Connection Type |
N/A T -- Female NPT Thread (FIPT) |
Material |
N/A Bronze |
Valve Operator |
N/A Standard Handwheel |
Description |
N/A T331HC 2-1/2 HOSE END W/CAP |
eClass Classification |
N/A Bronze Angle Valves |
Turns/Operation |
N/A Multi-Turn |
Weight |
N/A 15.608 lb |